Boulevard Aeropuerto 160
Col. Corredor Industrial Toluca-Lerma
Toluca, C.P 52004
Strothmann GmbH is known as a specialist for handling sheet metal plates. Their systems are used worldwide in press plants and found in all well-known automobile manufacturers. Strothmann's linear motor technology has set new standards for performance and speed. This places correspondingly high demands on the energy supply system – here the company cooperates with igus®
Strothmann's linear motor technology greatly increased blank feeder dynamics. The horizontal axis achieves speeds of up to 6m/s – almost twice those of a toothed-belt-drive feeder – and the vertical 2m/s, all with payloads of up to 250kg. Accelerations of up to 20m/s² are around twice those of a conventional feeder. The high horizontal speeds and elimination of the toothed belt mean that the feeders can also quickly bridge very large distances, opening up completely new system layout options. Strothmann developed and delivered a blank feeder for feeding sheet metal to a blanking press. It has a normal working cycle of 2 to 2.50 metres for placing the blanks onto the belt. But during tooling changes, the axis travels 13 metres. Given the high level of precision and dynamics, toothed belt drives cannot manage such travels.
The energy supply system must be harmonised with the high speeds and accelerations and allow a continuous, reliable supply of energy, compressed air, cooling medium, and control information, even over long distances.