Cambiar idioma :
iglide® standards without PTFE
The PTFE-free versions of the bestsellers iglide® G for universal applications and iglide® X and H for high temperature and chemical contact now complement our PTFE-free plain bearing product range.


iglide® W300E multi-component plain bearing
This high-strength 2-component injection-molded plain bearing is based on the universally applicable material iglide® W300 and is exceptionally strong and durable.

Gliding guide pads from iglide® GLW
The new glide pads are perfect for guiding aluminum or steel rails. They can be flexibly adapted thanks to their shape.

iglide® G2
The exceptionally low moisture absorption and thermal expansion combined with high dimensional stability enable very low bearing clearance (G9).

iglide® universal sliding segments
The flexible sliding segments made of the wear-resistant heavy-duty material iglide® Q3 enable any bearing diameter from 250mm.

Stainless steel mesh with iglide® coating
This flexible and robust stainless steel mesh with iglide® coating is customizable and ideal for various industrial applications. Also available as a plate in the dimensions 1,200 x 800mm.

Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas