Cambiar idioma :

New products that combine higher efficiency, space-saving design and sustainable materials are the basis of our new PRT slewing ring bearings. Whether for compact applications, precise angle limitation or environmentally friendly solutions - the new PRT slewing ring ball bearings are tailored to a wide range of requirements.
We stand for technological progress and sustainability - our motto "Tech up, Cost down" is our guiding principle. In addition to the new products mentioned above, we also offer a wide range of special sizes and add-ons such as hand clamps and digital measuring systems for slewing ring ball bearings to meet your individual requirements.

Stop-dogs now customizable
The PRT-05-15-PC-TS-360 consists of injection-molded components that can be manufactured cost-effectively and assembled easily. The simple design ensures a strong yet lightweight construction. The integrated angle stop with stop-dog allows rotational movements of up to 360° as standard and can be customized upon request. For the materials, iglide® P4 and iglide® M260 were selected as they showed the best performance in the test and offer a long service life.

Lighter, smaller, more cost-effective
The PRT-04-CP is the compact version of our high-performer PRT-04. This product is 60% lighter, offers 50% more space savings and is 20% more cost-effective compared to the PRT-01. It has universal sliding elements made of iglide® J and an extensive modular system. New is the space-saving version, which was specially developed for limited installation space.

Rotational movements over 360° possible
The PRT-04-TS-360 makes it possible to quickly and individually adjust the stop-dog to prevent rotation of the PRT slewing ring bearing at defined points. A new feature is that the stop-dog can be implemented over 360° and can even be extended up to 720° upon request.

PTFE-free all-rounder
The iglidur® slewing ring bearing PRT-04 with aluminium housing and iglidur® JPF sliding elements contains no PTFE.

PRT-06-100: Up to 85% more cost-effective compared to the PRT-04
The new PRT slewing ring bearing is particularly lightweight, flat and cost-effective compared to the rest of our PRT series. At just 8 mm, it is also only half as high as the slewing ring bearing in the PRT-04 series.

Adjustment lever in two versions: 90 degrees and 45 degrees
The PRT adjustment lever for the PRT-04 slewing ring bearing series enables simple adjustment by 45 or 90 degrees. The modular system of the PRT-04 series allows uncomplicated expansion with various accessories and offers a customized solution for a wide range of applications.

Suitable for PRT-type -04, also for retrofitting
The PRT clamping lever for the PRT-04 slewing ring bearing series enables a simple manual clamp and consists of a clamping lever and an aluminum block.The modular system of the PRT-04 series allows uncomplicated expansion with various accessories and offers a customized solution for a wide range of applications.

Tooth profile: AT10, HTD5M, T10 - anodized aluminum
The PRT tooth profile for the slewing ring bearing series PRT-04 is available in the tooth types AT10, HTD5M, T10. The attachment is also suitable for retrofitting to existing PRT-04 slewing ring ball bearings.
The modular system of the PRT-04 series allows uncomplicated expansion with various accessories and offers a customized solution for a wide range of applications.

PRT-02 series is characterized by light weight and low costs
The PRT-02-30-WPC product range consists of a wood-plastic combination with 50% wood and 50% plastic. This is the first time we have offered a material combination that consists of 50% renewable raw materials and does not require any lubricants.

PRT-04 with locking every 90 degrees as standard - NEW: freely selectable
The PRT-04 with locking function enables precise adjustment of the slewing ring bearing, even under high loads.

PRT-04 with FDA and EU10/2011 conformity
The PRT-04 with stainless steel rings is ideally suited for large loads due to its high rigidity. With the iglidur® A181, this PRT slewing ring bearing has FDA conformity and can be used in the food and packaging sector, among others.
Find out in just a few minutes which PRT slewing ring bearing is the best choice for your individual application. You can also find out how long our PRT slewing ring bearings will last in your application - and then select the slewing ring bearing with the best price-performance ratio.


Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas