restaurant automation

Restaurant Automation Systems and FDA-Compliant Components

Complete system or individual components with no minimum order quantity

  • No machine downtime
  • Food-compatible (FDA-compliant) components  for such items and robot grippers that are directly in contact with food
  • Cost-effective, lightweight components with ROI that is as fast as possible, especially for small businesses
  • Simple robot system implementation and operation for those unfamiliar with IT

Browse Applicable Parts

robolink® DP

robolink® DP 4 or 5 DoF robotic arms

  • High flexibility: wide choice of end effectors
  • Lightweight, self-lubricating, dirt-resistant
  • ROI after four to seven months
drylin W profile guide

drylin® W profile guide

  • 14 rail profiles, 50 carriage versions
  • Maintenance-free and self-lubricating
  • Resistant to dirt, dust and humidity
drygear Apiro

drygear® Apiro modular gearbox

  • Application temperature: +5 °C to +50 °C
  • Suitable for splash water applications
  • Lightweight and self-lubricating
Food-compliant plain bearings

iglide® A181 plain bearings

  • Complies with FDA and EU regulations
  • Good media resistance
  • Universal application
PRT-01

PRT slewing ring

  • Simple installation, high rigidity, wear-resistant
  • Replaceable, maintenance-free sliding elements
  • Available in aluminum or 316 stainless steel
e2.1

E2 micro e-chain® cable carriers

  • Quick, easy filling
  • Integrated brake for smooth, quiet running
  • Low installation space, small bend radii (28mm)

Customer Applications

Self-lubricating igus® linear actuators in an automated cocktail mixing device

Automated cocktail machine

Maintenance-free dosing of mixed drinks

Cocktail machine

Corrosion-resistant linear guide for coffee machines

Corrosion-resistant coffee machine

Self-lubricated plain bearings for coffee grinders

Lubrication-free bearings for coffee grinders

Bearing components in a pizza vending machine

Lubrication-free bearings for pizza vending machines

Browse the Engineer's Toolbox


Browse More Restaurant Automation Applications

Barista robot

Barista robots for café automation

Kitchen automation

Automated Kitchen and Food Service


Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente