robot arm serving coffee to barista with customer with cup of coffee

Robot Barista: Hygienic Robot Arms & Components for Service

Complete system or individual components with no minimum order quantity

  • Robotic arms with self-lubricating, maintenance-free plastic joints
  • Quicker ROI (4-7 months)
  • Avoid unplanned downtime
  • Service life calculation tools
  • Dirt, dust, corrosion and chemical resistant
  • Dry-running plastic components – no external lubricants required

Browse igus products for use in barista robots

robolink® DP 4 or 5 DoF robotic arms

robolink® DP
  • Up to 790mm of reach
  • Available with optional igus Robot Control
  • Individual color selection possible
  • Version for splash water with IP44 available

drylin® ZLW 7th axis for robots

Seventh axis for robots
  • Flexible robot use instead of locking kinematics
  • Adapter kit including preparation of suitable e-chain systems®
  • Integration into igus robot control

drygear® modular gearbox system

drygear Apiro
  • Application temperature: +5 °C to +50 °C
  • Suitable for splash water applications
  • Lightweight
  • Self-lubricating

dryspin® lead screws and nuts

dryspin
  • Self-lubricating and maintenance-free
  • Low noise and low vibration
  • Media-resistant

E2 micro e-chain® cable carriers

e2.1
  • Quick, easy filling
  • Integrated brake for smooth, quiet running
  • Reduce installation space with small bend radii

chainflex® CF885 motor cable

CF885 motor cable

Applications where motion plastics are already being used successfully

Automated cocktail machine
Cocktail machine
Corrosion-resistant coffee machine
Self-lubricating bearings for coffee grinders
Lubrication-free bearings for pizza vending machines

Browse Low Cost Automation used in other Restaurant Automation fields

Kitchen automation
Catering robots

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente