Bearings and energy supply systems for car exteriors

Minimize corrosion in radiator grills, brake calipers, windshield wipers & front spoilers

Application locations for bearing in car exteriors

Advantages of our bearing technology

  • Self-lubricating and therefore maintenance-free
  • Quiet operation
  • Cost advantage and up to 80% lower weight compared to metallic solutions
  • Temperature-resistant up to 248° F
  • Low fogging
  • Plain bearings are suitable for e-coating and self-calibrating
  • Ideal in combination with plastic shafts
  • Long, predictable service life
  • Certified according to IATF 16949
e-chains in car exteriors

Advantages of our e-chains

  • Cost-effective
  • Lightweight
  • Dimensionally stable in different environments and climate zones
  • 100,000 solutions from stock in numerous lengths, widths, radii and options (open, closed, ESD, easily openable, etc.)
  • Easy to assemble
  • High, predictable service life
  • Customisable to weight and load limits
  • Certified according to IATF 16949

Top Products for Automotive Exterior

iglidur J UV

iglide ® J UV

iglidur P

iglide ® P

xirodur B180

xirodur B180

dryspin

dryspin lead screw technology

e-chain E2

e-chain E2 micro

e-chain E1

e-chain E1

Multiple-joint hinge

Door hinge bearing

Windshield wipers

Headlights

Sunroof

Sliding doors

e-chains in the sliding door

Rear hatch hinge

Cross-bar hinge

Convertible roof systems

Step

Plain bearing in the step

Brake caliper bearing

Undercarriage

Front grill

Plain bearing in front grill

Driver's cabin bearing

More information

Bearings for hinges

Plain bearings in hinges

Application areas

Application locations in the car

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente