Cambiar idioma :

Grounds maintenance and turf care is essential for both aesthetic and safety purposes, and requires machines that can withstand a range of conditions—corrosive fertilizers, ice, snow, dirt, dust and more. When designing or retrofitting a machine with highly resistant polymer parts from igus®, the lifetime of the machine is extended since end users will benefit from components that provide high corrosion resistance while not having to worry about messy external lubricants that can attract dirt, dust or salt, or leak onto the grounds being maintained.
Additionally, the strict heat and centrifugal force requirements involved when traditionally using oil-impregnated bronze bearings are not a factor since igus® parts are tribologically-optimized with embedded lubricants that activate when any motion is involved.
This allows for greater efficiency and dependability for commercial environments—maintenance teams that use a range of machines when caring for hotel grounds, athletic fields, golf courses, and larger turf areas. For residential users, eliminating the need for routine maintenance provides peace of mind and greater satisfaction.
igus® offers polymer plain bearings, spherical bearings, rod end bearings, and more for grounds maintenance. Our bearings are available in a range of materials so that any environmental or mechanical requirements can be met.


Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas