heavy duty banner

Plastic Bearings, Shafting, and Cable Carriers Ideal for Heavy Duty Industries


Heavy Duty Industries

heavy duty industries

Agriculture

heavy duty agricultural machinery

Construction Machinery

heavy duty construction machinery

Bulk Material Handling & Mining

heavy duty bulk material handling

Port & Terminal Cranes

crane application image

Oil & Gas

heavy duty oil and gas industry

EOT and Indoor Cranes

heavy duty EOT and indoor cranes

Offshore Equipment

heavy duty offshore industry

Maritime

heavy duty maritime industry

Woodworking

Woodworking

Heavy Duty Applications

heavy duty cable carrier applications

Heavy Duty Cable Carrier Applications

heavy duty bearing applications

Heavy Duty Bearing Applications


Browse Heavy Duty Components

iglide G300 bearing

iglide® G

  • High wear resistance
  • Resistant to dirt and dust
  • Cost-effective
  • Over 650 sizes available from stock
igutex TX3 heavy duty bearing

igutex® TX3

  • Lowest wear rates under extreme dry running conditions
  • Long service life due to low wear, no additional lubrication required
GKF gas-nitrided shafting

GKF Shafting

  • 3x the corrosion resistance of zinc, nickel, and chrome plating
  • Specially designed for aggressive environments with dirt, dust, and corrosion
E4.1

E4.1 Series Cable Carrier

  • Low-noise operation
  • Numerous interior separation options available
  • Max. travel distance over 656ft
E4Q

E4Q Series Cable Carriers

  • Optional noise damping
  • Vertical and horizontal stop-dogs
  • 10% less weight due to material recesses
YE chain

YE Series (Hybrid Steel / Plastic)

  • 50% lighter than pure steel chain
  • 50% longer unsupported length vs pure plastic chain

Browse Heavy Duty Bearings

  • Q2
    • Wear resistant, stable at high loads
    • Good price/performance ratio
  • Q3E
    • Suitable for extreme loads, dry operation
    • Dry operation, injection molded
  • TX1
    • Good load capacity under high radial loads
    • Abrasion & liquid resistant
heavy duty

Browse the Engineer's Toolbox


Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente