Safe cable guidance and lubrication-free bearing for wastewater treatment plants

Movement on circular and longitudinal clarifiers made maintenance-free

Wastewater treatment plant longitudinal scraper tank with energy chain

Our top products for wastewater treatment plants

Basic flizz energy chain for wastewater treatment plants

Energy chain for longitudinal clarifiers

igubal spherical insert bearing on longitudinal scraper

Spherical insert bearing in drive wheels

  • Maintenance-free alternative to radial insert bearings
  • No additional lubrication thanks to dry operation
  • Resistant to dirt and grime
  • Corrosion-free and vibration-dampening
  • 1:1 replacement in cast housings
dryspin in the shut-off valve

Lead screw technology in shut-off valves

  • Lubrication-free and maintenance-free
  • Dirt resistant
  • Temperature resistant
  • Resistant to chemicals
  • Therefore ideally suited for use in shut-off valves, for example
PRT slewing ring bearings in circular tanks of wastewater treatment plants

Slewing ring bearing in the circular scraper bowl

  • Ready to install for lubrication-free dry operation
  • High load capacity up to 150,000N
  • For use in high temperatures, humidity and chemicals
  • Long service life, predictable online free of charge
Intelligent condition monitoring for wastewater treatment plants

Intelligent condition monitoring

  • Condition monitoring of the cable guidance on the longitudinal scraper
  • Extension of the maximum service life
  • Avoid breakdowns and high costs thanks to early warnings
  • Easy retrieval of sensor operating data

Why should I use an e-chain as a cable routing system for the longitudinal clarifier?

  • No need to regularly replace the cable
  • No slip ring: no need to replace contacts
  • Reliable guidance: no snagging or tearing of cables
  • Protection from the weather and dirt thanks to compact housing
  • Up to 50% shorter cable length compared to festooning
  • No separate drive as with the motorised cable reel, thus saving material and energy

Success stories

Air view of the sludge treatment plant

Light energy chain for large project: AMORAS

Scraper bridge in primary clarifier in Plauen

Sewage treatment without downtime in the Plauen sewage plant

flizz system in use in the Duisburg-Kasslerfeld clarifier

Safe energy supply at the secondary clarifier

Wastewater treatment plant energy chain

Intelligent sensor technology in wastewater treatment plant cable guidances

Wastewater treatment plant Salzburger Ennstal / Radstadt Pongau

Energy chain protects the energy and signal supply in snow and frost

Tested in the test laboratory for use in the real world

More information

Brochure: sewage plants

Product brochure wastewater treatment plants

Installation service

Installation service

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente