Nappy production line<br><font size="7">365 days lubrication-free continuous operation<br>thanks to drylin® linear axis</font>

Nappy production plant

365 days of lubrication-free continuous operation thanks to drylin® linear axis

Dry-running linear systems in diaper production lines

Profile

  • What was needed: lubrication-free drylin®-set Easy Tube, RJUM linear plain bearings, spindle linear units, hybrid bearings from the drylin® W-programme
  • Requirements: High load on linear technology due to frequent changeovers with continuous operation almost 365 days a year, high levels of dirt and dust, contamination due to friction effects
  • Sector: Textile industry
  • Success for the customer: Today, drylin® linear bearings are used for quick and reliable changeovers. They are lubrication and maintenance-free, insensitive to dust and dirt, corrosion-free, durable, quiet and lightweight.
SHTP-12 lead screw linear system

Problem

Solution

Figure 1: Format adjustment of the sensors for web centre control using the drylin® easytube SET-25 spindle linear unit. The spindle is reliably protected by the robust aluminium tube.

Figure 2: The sensor adjustment for film web centre adjustment is positioned using the drylin®-linear unit Easy Tube SET-25.

Figure 3: Format adjustment of pneumatic cylinders for cleaning blow-off using drylin® linear unit Easy Tube SET-25.

Figure 4: Centre adjustment of a four-lane 90° deflection using the drylin® lead screw linear system SHT-12-AWM for non-woven webs. A total of eight systems are in use.

Figure 5: Compact format adjustment for adjusting the inspection camera using the drylin® lead screw linear system SHTP-12-AWM.

Image 6: The SLW-2080-AWM linear spindle tables ensure synchronised height adjustment for pressing the packaged nappies into boxes.

Further application examples

Special measurement setup with lead screw axis, motor & control system

Drive technology application example

3D printer for concrete l Lubrication-free solution for dusty environment

Drive technology application example

Electric drive technology in an automated positioning system

Drive technology in an order picking unit

Linear axis for precision, clearance-free welding seam bend testing device

Linear axis for precision, clearance-free welding seam bend testing device

Lubrication-free linear axis for automated cocktail mixer

Lubrication-free linear axis for automated cocktail mixer
Drive technology shop

Drive technology online shop

Drive technology configurator

Drive technology configurator

Drive technology white paper

Download whitepaper

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente