vector

Fast wafer handling in the chip production industry.

Components for every cleanroom that improve technology and reduce costs


  • Industry: cleanroom / semiconductor
  • Application: Wafer handling
  • Product: e-chain® - E6
  • Requirements: The minimum abrasion is very important because a high degree of cleanliness is a decisive factor in the chip production industry.
Wafer_1

Selected products for the cleanroom industry

e-skin flat
  • Suitable for cleanroom IPA ISO Class 1
  • Modular and compact design
  • Cables can be replaced in minutes
  • Optionally with co-ordinated CFCLEAN stranded structure for high dependability
e-skin® soft
  • Suitable for cleanroom according to IPA ISO Class 1
  • Two-piece, consisting of upper and lower shells
  • Fast assembly due to "zipper" opening function
  • For fast, short, unsupported applications
e-chain E6
  • Cleanroom IPA ISO Class 1
  • Very quiet: 32dB(A) at 1m/s
  • Crossbars openable from both sides
  • Smooth, cable-friendly interior
  • Release pretension by turning the inner link

Application examples for the cleanroom

e-skin flat in use in a linear system with air bearings

e-skin flat in use in a linear system with air bearings

Cleanroom application example semiconductors

e-chain® systems in semiconductor manufacturing

Cleanroom application example semiconductors

Wafer handling

Use in a laboratory unit for liquid handling.

drylin® TR high helix thread nuts for laboratory equipment

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente