igus cleanroom laboratory for ISO class 1 components

Guaranteed to be particle-free

igus® cleanroom laboratory for ISO class 1 components

Cleanroom products: Tested, proven, approved

Flat cable guide e-skin® flat

e-skin® flat cable guidance system
  • Modular and compact design.
  • Cable replacement in minutes in case of failure.
  • no welded cables.
  • ISO Class 1.

System E6.1

Energy chain E6.1
  • High dynamics and low noise level at 1m/s = 32dB(A) according to igus internal test 4479. 
  • IPA classification - Report IG1303-640-1: ISO Class 1.

More cleanroom products

Further cleanroom products

Sound measurement of the e-skin® flat

e-skin flat sound measurement
e-skin flat sound measurement

e-skin corrugated tube tests

Endurance test

e-skin corrugated tube bending test

Bending test

e-skin soft bending test

EN ISO 14644: Standard for determining the cleanroom classification

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente