Cambiar idioma :
Single girder overhead cranes are particularly flexible crane types that ensure the lifting and transport of high loads, especially in warehouses or production halls. Due to the wide range of applications of the systems, a tailor-made energy supply solution is required depending on the application. Our energy chains, guide troughs and cables are also designed for quick retrofitting, quiet movement and the smallest bending radii.
White Paper:

Cable Festoon System Infographic:
Cable festoon systems have been a staple in crane operations for many years, but as demands for faster installation, increased flexibility, and improved technology have grown, the drawbacks of cable festoon systems have become apparent.

A single girder crane is a type of overhead crane that consists of a single bridge girder supported on two end trucks. It includes a hoist that moves along the bridge.
Yes, igus e-chains are designed for high-speed and long-travel applications. They can achieve speeds up to 6m/s and travel distances up to 100 meters, making them suitable for demanding crane operations.
Single girder cranes are usually designed for lighter loads compared to double girder cranes. Common load capacities range from 1 ton to 20 tons, depending on the specific model and manufacturer.
igus e-chains offer several benefits over traditional busbar systems, including lower maintenance requirements, the ability to handle multiple types of cables (power, data, and fluid), reduced wear and tear, and increased operational safety.
igus e-chains enhance safety by encasing cables within a protective carrier, reducing the risk of cable damage and electrical hazards. Additionally, they offer solutions like ESD materials for hazardous environments, further ensuring safe crane operations.
Regular maintenance for single girder cranes includes inspecting the hoist and trolley, checking the condition of the bridge and runway, ensuring all electrical connections are secure, and lubricating moving parts to ensure smooth operation.
Single girder cranes are typically more cost-effective and easier to install than double girder cranes. They are also lighter in weight, which can reduce structural requirements and costs.
igus e-chains can improve performance by providing a reliable and maintenance-free solution for cable management. They help reduce downtime and increase operational efficiency by securely guiding power, data, and fluid cables in one compact system.

Provide guidance for cables and energy chains while keeping them protected and safe in wind and fluctuating temperatures, minimizing downtime.

Deliver data, energy, fluids and air safely in a single energy chain system. For narrow compact spaces and fast lane movement.
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!

Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas