mining

Mining Equipment Solutions from igus®

  • Aggregates
  • Corrosion
  • Chemicals
  • High and low temperatures
  • Wind
  • UV

e-chain® cable carriers and readychain® pre-assembled cable carriers

P4.1 series

P4.1 smart plastics
  • Travel lengths of 800 m and higher are possible
  • High fill weight of up to 30 kg/m
  • Speeds of up to 10 m/s possible
  • Plastic bearings allow for longer service life
  • can be fitted with smart monitoring sensors

4040RHD/5050RHD series

4040RHD/5050RHD series
  • Travel lengths of 1,000 m and higher
  • Cable loads of up to 50 kg/m
  • Speeds of up to 6 m/s
  • Various roller types for optimum application adaption

Pre-assembled cable carriers

Pre-assembled cable carriers
  • Assembly time is reduced by up to 95%
  • Reduction of manufacturing costs
  • Minimal logistics work, no storage space necessary
  • Procurement optimization - 1 system, 1 part #

Motor cable CFCRANE

CFCrane
  • For highest voltages and outputs
  • Flame-retardant
  • UV resistance
  • Oil resistance

Guide troughs for long travel gliding

Guide troughs for long travel gliding
  • Made from steel or aluminum
  • For long travel applications
  • Very tough and reliable
  • For extreme loads

e-chain®'s for rotational movement

e-chain®'s for rotational movement
  • Rotation angle of 540° (on one level)
  • Rotation angle of 900° and more are possible with the igus® MRM
  • Rotation speed of up to 360°/s

Customer Applications

stacker reclaimer

Stackers & Reclaimers

Lignite excavator

Lignite excavator

mining industry

Bucket Wheel Excavator

Ship Unloader

Ship Unloader

Conveyor Systems

Conveyor Systems

taconite mine

Taconite Mine

heavy duty applications

Other Heavy Duty Applications


Orange Services

Orange Services

Browse the Engineer's Toolbox

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente