Cambiar idioma :
In contrast to cranes, energy chains will cover less long travel distances and have to carry comparatively lower loads. Nevertheless, robust systems are required that function without failure during continuous use in port operations and minimize maintenance costs. In addition, the energy chains should be easy to handle, have a space-saving design and still offer plenty of space for cables inside.
In the medium load range of industrial trucks such as container handlers or spreaders, we often recommend E2.1 energy chains. The highly stable and space-saving systems are particularly easy to fill with cables and are perfectly suited for long-lasting outdoor use. The service life has been further increased by the further developed design compared to its predecessor, the E2/000 energy chain. This makes the E2.1 energy chain an all-rounder in the medium load range.

In the basic version, the E4.1 energy chain offers high stability with small dimensions and is therefore suitable for long-lasting use on straddle carriers and reach stackers in container handling. Certainty is also provided by the daily stress and endurance tests that the E4.1 and other energy chains are subjected to on an area of 2,147 m² in our in-house test laboratory. In addition, the E4.1 is always rust-free and easy to maintain when used outdoors. The system can also be modularly expanded for special requirements: sliding shoes for particularly abrasive conditions or rollers for high speeds or long travels.

In port operations, lines are severely strained. In industrial trucks that operate continuously at container terminals, they will often be on the move around the clock. To ensure that there are no wire breaks and that the cables achieve the longest possible service life, we test all our chainflex® cables extensively in advance in our in-house test laboratory with a total area of 3,800 m². All our cables are also UV-resistant, come with a UL-certified version and receive a flat-rate warranty of up to 4 years.

Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!

Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas